Systematic order. The new Product Separator D30-55 ESD from the item Lean Production Building Kit System makes it possible. Within a very short space of time, storage areas can be divided several times, offering better organisation. The Product Separator thus makes it easier to store products upright, for example. It is extremely sturdy and is clipped directly onto Profile Tubes D30. The Product Separator encompasses the top and bottom of the Profile, leaving the rear profile flank free. It can also be attached to the item Slide Strips D30. Alternatively, custom-configured Slide Strips can be fitted on the Profiles between two Product Separators. If desired, this creates compartments of the same size – without any great effort being required. Workpieces are optimally protected by the scratch-resistant surface and the ESD-safe material. The Product Separators have a similar flank geometry to Profile D30. Further components, such as Label Holder D30, can easily be attached to this.
Make fitting doors and stacking small load carriers child’s play
With Hinges D30-85 FP and D30-85 PP, plus appropriate accessories, doors can be created in next to no time. The basis is formed by Profile Tube System D30. The hinges can also be retrofitted and exhibit a load-carrying capacity of 100 N. Pivoting Stacking Units D30 Bar also have a high load-carrying capacity. They are perfect for Karakuri/LCA applications, where they take over the stacking and unstacking of small load carriers, making the employees’ jobs easier. The large supporting surface area of the Stacking Units ensures a secure hold for the containers.
You can find all the new Lean Production products here.
Length: 2,459
Date: 05 Mai 2021
Photos: 3 (source: item)
Caption 1: The new Product Separator D30-55 ESD from the item Lean Production Building Kit System makes it possible to divide storage areas into multiple compartments, offering better organisation.
Caption 2: Hinge D30-85 FP makes it possible to fit doors based on Profile Tube System D30 quickly.
Caption 3: Pivoting Stacking Units D30 Bar are ideal for Karakuri/LCA applications and make employees’ jobs easier when it comes to tasks such as stacking and unstacking small load carriers.